Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1376 - 1400 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3.5390 in89.891 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD
N/A 835 N/A 3 3/16 in80.963 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD
N/A 835 N/A 2 3/4 in69.850 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3.3750 in85.725 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 31300 lbf139000 N N/A 210000 lbf935000 N N/A CAD
N/A 8500 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD
1376 - 1400 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »