Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1426 - 1450 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 87000 N/A 7.6250 in193.675 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD
N/A 87000 N/A 7.3750 in187.325 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD
N/A 87000 N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23600 lbf105000 N N/A 159000 lbf706000 N N/A CAD
N/A 87000 N/A 7.6250 in193.675 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD
N/A 87000 N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD
N/A 895 N/A 5 1/2 in139.700 mm N/A 9 in228.600 mm N/A 2.3125 in58.738 mm N/A 3.8750 in98.425 mm N/A 4.8749 in123.822 mm N/A 26100 lbf116000 N N/A 175000 lbf779000 N N/A CAD
N/A 895 N/A 5 3/8 in136.525 mm N/A 9 in228.600 mm N/A 2.2500 in57.150 mm N/A 3.8750 in98.425 mm N/A 4.8749 in123.822 mm N/A 30300 lbf135000 N N/A 204000 lbf906000 N N/A CAD
N/A 895 N/A 5 1/2 in139.700 mm N/A 9 in228.600 mm N/A 2.2500 in57.150 mm N/A 3.8750 in98.425 mm N/A 4.8749 in123.822 mm N/A 30300 lbf135000 N N/A 204000 lbf906000 N N/A CAD
N/A 895 N/A 5 1/2 in139.700 mm N/A 9 in228.600 mm N/A 2.2500 in57.150 mm N/A 3.8750 in98.425 mm N/A 4.8749 in123.822 mm N/A 30300 lbf135000 N N/A 204000 lbf906000 N N/A CAD
N/A 920000 N/A 11.2500 in285.750 mm N/A 18.5000 in469.900 mm N/A 3.1720 in80.569 mm N/A 5.0000 in127.000 mm N/A 6.9994 in177.785 mm N/A 88000 lbf391000 N N/A 591000 lbf2630000 N N/A CAD
N/A 920000 N/A 11.2500 in285.750 mm N/A 18.7500 in476.250 mm N/A 3.1720 in80.569 mm N/A 5.0000 in127.000 mm N/A 6.9994 in177.785 mm N/A 88000 lbf391000 N N/A 591000 lbf2630000 N N/A CAD
N/A 9200 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 2.7810 in70.637 mm N/A 4.1560 in105.562 mm N/A 17300 lbf77100 N N/A 116000 lbf518000 N N/A CAD
N/A 9200 N/A 2 3/8 in60.325 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 2.7810 in70.637 mm N/A 4.0310 in102.387 mm N/A 17300 lbf77100 N N/A 116000 lbf518000 N N/A CAD
N/A 9200 N/A 2 11/16 in68.263 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 2.7810 in70.637 mm N/A 4.1560 in105.562 mm N/A 20600 lbf91400 N N/A 138000 lbf614000 N N/A CAD
N/A 9200 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 1.8125 in46.038 mm N/A 2.7810 in70.637 mm N/A 4.1560 in105.562 mm N/A 20600 lbf91400 N N/A 138000 lbf614000 N N/A CAD
N/A 923000 N/A 9 1/2 in241.300 mm N/A 17.5 in444.5 mm N/A 3.9375 in100.013 mm N/A 6.2500 in158.750 mm N/A 8.2499 in209.547 mm N/A 106000 lbf472000 N N/A 713000 lbf3170000 N N/A CAD
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 7 7/8 in200.025 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 7.8720 in199.949 mm N/A 12.5000 in317.500 mm N/A 3.0460 in77.368 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 40200 lbf179000 N N/A 270000 lbf1200000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A CAD
1426 - 1450 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »