Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1501 - 1525 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 94000 N/A 6 7/8 in174.625 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6.6923 in169.984 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6.6923 in169.984 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 6 7/8 in174.625 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 940000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 2.9375 in74.613 mm N/A 5.0000 in127.000 mm N/A 6.6376 in168.595 mm N/A 90300 lbf402000 N N/A 607000 lbf2700000 N N/A CAD
N/A 940000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 3.0656 in77.866 mm N/A 5.0000 in127.000 mm N/A 6.6376 in168.595 mm N/A 90300 lbf402000 N N/A 607000 lbf2700000 N N/A CAD
N/A 95000 N/A 4.9190 in124.943 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5.1171 in129.974 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5.1181 in130 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 5.1168 in129.967 mm N/A 9.25 in234.95 mm N/A 2.7053 in68.715 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 32900 lbf146000 N N/A 221000 lbf983000 N N/A CAD
N/A 95000 N/A 5 1/4 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 43400 lbf193000 N N/A 292000 lbf1300000 N N/A CAD
N/A 95000 N/A 5 1/4 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
1501 - 1525 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »