Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1526 - 1550 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 95000 N/A 5 1/4 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD
N/A 96000 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 44200 lbf197000 N N/A 297000 lbf1320000 N N/A CAD
N/A 96000 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 44200 lbf197000 N N/A 297000 lbf1320000 N N/A CAD
N/A 96000 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 44200 lbf197000 N N/A 297000 lbf1320000 N N/A CAD
N/A 970000 N/A 12.9870 in329.870 mm N/A 21.0 in533.400 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD
N/A 970000 N/A 13 1/2 in342.900 mm N/A 21.0 in533.400 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD
N/A 970000 N/A 12.9870 in329.870 mm N/A 21.5000 in546.1 mm N/A 3.0000 in76.200 mm N/A 6.0000 in152.400 mm N/A 7.0000 in177.800 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD
N/A 970000 N/A 13 1/2 in342.900 mm N/A 21.5000 in546.1 mm N/A 3.0000 in76.200 mm N/A 6.0000 in152.400 mm N/A 7.0000 in177.800 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD
N/A 97000 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 21900 lbf97500 N N/A 147000 lbf655000 N N/A CAD
N/A 97000 N/A 4.7244 in120 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 21900 lbf97500 N N/A 147000 lbf655000 N N/A CAD
N/A 97000 N/A 5 in127 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 26000 lbf116000 N N/A 174000 lbf776000 N N/A CAD
N/A 97000 N/A 4.9330 in125.298 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 21900 lbf97500 N N/A 147000 lbf655000 N N/A CAD
N/A 98000 N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3 1/2 in88.900 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3 1/2 in88.900 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
N/A 98000 N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD
1526 - 1550 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »