COMPANY HEADER
CAD (0)
  • Cart is empty
1626 - 1650 of 2093 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A H337800 N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H337800 N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H337800 N/A 6.9995 in177.787 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H337800 N/A 6.4995 in165.087 mm N/A 11.8780 in301.701 mm N/A 3.4375 in87.313 mm N/A 7.7500 in196.850 mm N/A 7.5017 in190.543 mm N/A 58700 lbf261000 N N/A 394000 lbf1750000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H432600 N/A 5.9995 in152.387 mm N/A 10.8780 in276.301 mm N/A 3.0625 in77.788 mm N/A 7.0000 in177.800 mm N/A 6.7515 in171.488 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H432600 N/A 5.4995 in139.687 mm N/A 10.8780 in276.301 mm N/A 3.0625 in77.788 mm N/A 7.0000 in177.800 mm N/A 6.7515 in171.488 mm N/A 45200 lbf201000 N N/A 303000 lbf1350000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H924000 N/A 4 in101.600 mm N/A 8.4375 in214.313 mm N/A 2.0625 in52.388 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 32500 lbf144000 N N/A 218000 lbf970000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H924000 N/A 4.3750 in111.125 mm N/A 8.4375 in214.313 mm N/A 2.0625 in52.388 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 32500 lbf144000 N N/A 218000 lbf970000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H924000 N/A 4.3301 in109.985 mm N/A 8.4375 in214.313 mm N/A 2.0625 in52.388 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 27400 lbf122000 N N/A 184000 lbf818000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H961600 N/A 12 1/2 in317.500 mm N/A 24.5000 in622.300 mm N/A 5.1875 in131.763 mm N/A 6.8750 in174.625 mm N/A 12.0000 in304.800 mm N/A 184000 lbf819000 N N/A 1240000 lbf5500000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H961600 N/A 12 1/2 in317.500 mm N/A 24.5000 in622.300 mm N/A 5.1875 in131.763 mm N/A 6.8750 in174.625 mm N/A 12.0000 in304.800 mm N/A 184000 lbf819000 N N/A 1240000 lbf5500000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H969200 N/A 16.0000 in406.400 mm N/A 30.0000 in762.000 mm N/A 6.3750 in161.925 mm N/A 8.7500 in222.250 mm N/A 14.4999 in368.297 mm N/A 244000 lbf1080000 N N/A 1640000 lbf7280000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3 1/2 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 36900 lbf164000 N N/A 248000 lbf1100000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3.1250 in79.375 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3.6250 in92.075 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 4.9999 in126.997 mm N/A 31100 lbf138000 N N/A 209000 lbf929000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1626 - 1650 of 2093 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »