Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HH224349 - HH224310CD | Series N/A HH224300 | d - Bore N/A 4.5266 in114.976 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224334 - HH224310CD | Series N/A HH224300 | d - Bore N/A 3.9360 in99.974 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224340 - HH224310CD | Series N/A HH224300 | d - Bore N/A 4 1/4 in107.95 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224346 - HH224310CD | Series N/A HH224300 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224332 - HH224310CD | Series N/A HH224300 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224335V - HH224310CD | Series N/A HH224300 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 47000 lbf209000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 315000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224346V - HH224310CD | Series N/A HH224300 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 47000 lbf209000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 315000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH224335 - HH224310CD | Series N/A HH224300 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 39600 lbf176000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234048V - HH234011CD | Series N/A HH234000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.1250 in155.575 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 84300 lbf375000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 566000 lbf2520000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234031 - HH234011CD | Series N/A HH234000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.1250 in155.575 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 67200 lbf299000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234032 - HH234011CD | Series N/A HH234000 | d - Bore N/A 5 1/2 in139.700 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.1250 in155.575 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 67200 lbf299000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234048 - HH234011CD | Series N/A HH234000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.1250 in155.575 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 67200 lbf299000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234049 - HH234011CD | Series N/A HH234000 | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.1250 in155.575 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 71100 lbf316000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 478000 lbf2130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH234040 - HH234011CD | Series N/A HH234000 | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.1250 in155.575 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 67200 lbf299000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 451000 lbf2010000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH249949 - HH249910CD | Series N/A HH249900 | d - Bore N/A 9.7500 in247.650 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 4.6250 in117.475 mm | C - Double Cup Width N/A 8.0000 in203.200 mm | T - Bearing Width across Cones N/A 9.7500 in247.650 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 121000 lbf539000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 814000 lbf3620000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH249949V - HH249910CD | Series N/A HH249900 | d - Bore N/A 9.7500 in247.650 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 4.6250 in117.475 mm | C - Double Cup Width N/A 8.0000 in203.200 mm | T - Bearing Width across Cones N/A 9.7500 in247.650 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 121000 lbf539000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 814000 lbf3620000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH249949H - HH249910CD | Series N/A HH249900 | d - Bore N/A 9.7500 in247.650 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 4.6250 in117.475 mm | C - Double Cup Width N/A 8.0000 in203.200 mm | T - Bearing Width across Cones N/A 9.7500 in247.650 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 144000 lbf639000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 965000 lbf4290000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH258248 - HH258210CD | Series N/A HH258200 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Cone Width N/A 5.5625 in141.288 mm | C - Double Cup Width N/A 9.7500 in247.650 mm | T - Bearing Width across Cones N/A 11.8749 in301.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 167000 lbf744000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1120000 lbf5000000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH924349 - HH924310D | Series N/A HH924300 | d - Bore N/A 4.3750 in111.125 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.2500 in158.750 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46400 lbf206000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 311000 lbf1390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH924349 - HH924310DC | Series N/A HH924300 | d - Bore N/A 4.3750 in111.125 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.2500 in158.750 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 46400 lbf206000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 311000 lbf1390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH949549 - HH949510D | Series N/A HH949500 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Cone Width N/A 4.3750 in111.125 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 9.9999 in253.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 131000 lbf582000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 879000 lbf3910000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH949549 - HH949510DC | Series N/A HH949500 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Cone Width N/A 4.3750 in111.125 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 9.9999 in253.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 131000 lbf582000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 879000 lbf3910000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH953749 - HH953710D | Series N/A HH953700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 21.0 in533.400 mm | B - Cone Width N/A 4.7500 in120.650 mm | C - Double Cup Width N/A 6.5000 in165.100 mm | T - Bearing Width across Cones N/A 10.8749 in276.222 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 156000 lbf696000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1050000 lbf4670000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HH953749 - HH953710DC | Series N/A HH953700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 21.0 in533.400 mm | B - Cone Width N/A 4.7500 in120.650 mm | C - Double Cup Width N/A 6.5000 in165.100 mm | T - Bearing Width across Cones N/A 10.8749 in276.222 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 156000 lbf696000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1050000 lbf4670000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HM120846 - HM120817D | Series N/A HM120800 | d - Bore N/A 3.9353 in99.957 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 4.1961 in106.581 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15700 lbf70000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 106000 lbf470000 N |
CAD
N/A
|
Add To Cart
Request Quote |