Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
151 - 175 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 17000 N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A CAD
N/A 180000 N/A 14.5000 in368.3 mm N/A 23.5000 in596.9 mm N/A 3.6250 in92.075 mm N/A 5.2500 in133.350 mm N/A 7.9999 in203.197 mm N/A 103000 lbf460000 N N/A 694000 lbf3090000 N N/A CAD
N/A 18600 N/A 1 3/4 in44.45 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD
N/A 18600 N/A 1.8125 in46.038 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD
N/A 18600 N/A 1.8125 in46.038 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD
N/A 18600 N/A 1 3/4 in44.45 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 1.3125 in33.338 mm N/A 1.6248 in41.270 mm N/A 3030 lbf13500 N N/A 20400 lbf90600 N N/A CAD
N/A 192000 N/A 14.8750 in377.825 mm N/A 20.0000 in508.000 mm N/A 2.3125 in58.738 mm N/A 3.5000 in88.900 mm N/A 5.5000 in139.700 mm N/A 44000 lbf196000 N N/A 296000 lbf1320000 N N/A CAD
N/A 192000 N/A 14.8750 in377.825 mm N/A 20.0000 in508.000 mm N/A 2.3125 in58.738 mm N/A 3.5000 in88.900 mm N/A 5.5000 in139.700 mm N/A 38400 lbf171000 N N/A 258000 lbf1150000 N N/A CAD
N/A 192000 N/A 15 in381.000 mm N/A 20.0000 in508.000 mm N/A 2.3125 in58.738 mm N/A 3.5000 in88.900 mm N/A 5.5000 in139.700 mm N/A 44000 lbf196000 N N/A 296000 lbf1320000 N N/A CAD
N/A 21000 N/A 3/4 in19.05 mm N/A 2.25 in57.15 mm N/A 0.8598 in21.839 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 3210 lbf14300 N N/A 21600 lbf95900 N N/A CAD
N/A 21000 N/A 5/8 in15.875 mm N/A 2.25 in57.15 mm N/A 0.8598 in21.839 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 3210 lbf14300 N N/A 21600 lbf95900 N N/A CAD
N/A 21000 N/A 3/4 in19.05 mm N/A 2.25 in57.15 mm N/A 0.8598 in21.839 mm N/A 1.4375 in36.513 mm N/A 1.9375 in49.213 mm N/A 3210 lbf14300 N N/A 21600 lbf95900 N N/A CAD
N/A 220000 N/A 10.2500 in260.350 mm N/A 15.7500 in400.050 mm N/A 2.6563 in67.470 mm N/A 4.2500 in107.950 mm N/A 6.1252 in155.580 mm N/A 55300 lbf246000 N N/A 372000 lbf1650000 N N/A CAD
N/A 222000 N/A 7 in177.800 mm N/A 12.6250 in320.675 mm N/A 3.3750 in85.725 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 55600 lbf247000 N N/A 374000 lbf1660000 N N/A CAD
N/A 22000 N/A 1 11/16 in42.863 mm N/A 3.2500 in82.550 mm N/A 0.7810 in19.837 mm N/A 1.3750 in34.925 mm N/A 1.7499 in44.447 mm N/A 4510 lbf20100 N N/A 30300 lbf135000 N N/A CAD
N/A 230000 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD
N/A 230000 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD
N/A 230000 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD
N/A 230000 N/A 14.6250 in371.475 mm N/A 20.2500 in514.350 mm N/A 2.6250 in66.675 mm N/A 4.2500 in107.950 mm N/A 6.1249 in155.572 mm N/A 61300 lbf273000 N N/A 412000 lbf1830000 N N/A CAD
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD
N/A 234000 N/A 15.5 in393.7 mm N/A 21.2500 in539.750 mm N/A 2.4063 in61.120 mm N/A 4.0000 in101.600 mm N/A 5.6249 in142.872 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A CAD
151 - 175 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »