Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1801 - 1825 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A HM617000 N/A 3 1/4 in82.550 mm N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A CAD
N/A HM617000 N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A CAD
N/A HM743300 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 2.7500 in69.850 mm N/A 4.5000 in114.300 mm N/A 5.8749 in149.222 mm N/A 53400 lbf238000 N N/A 359000 lbf1600000 N N/A CAD
N/A HM743300 N/A 7 7/8 in200.025 mm N/A 13.1250 in333.375 mm N/A 2.7500 in69.850 mm N/A 4.5000 in114.300 mm N/A 5.8749 in149.222 mm N/A 53400 lbf238000 N N/A 359000 lbf1600000 N N/A CAD
N/A HM746600 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.5000 in114.300 mm N/A 5.9999 in152.397 mm N/A 55400 lbf247000 N N/A 372000 lbf1660000 N N/A CAD
N/A HM821500 N/A 3.9362 in99.979 mm N/A 7.75 in196.850 mm N/A 1.8125 in46.038 mm N/A 2.9300 in74.422 mm N/A 4.0699 in103.375 mm N/A 22000 lbf97700 N N/A 148000 lbf656000 N N/A CAD
N/A HM921300 N/A 3.5400 in89.916 mm N/A 7.4790 in189.967 mm N/A 1.4375 in36.513 mm N/A 2.1300 in54.102 mm N/A 3.3799 in85.849 mm N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD
N/A HM921300 N/A 3.5400 in89.916 mm N/A 7.4790 in189.967 mm N/A 1.4375 in36.513 mm N/A 2.1300 in54.102 mm N/A 3.3799 in85.849 mm N/A 19800 lbf88100 N N/A 133000 lbf592000 N N/A CAD
N/A HM921300 N/A 3.5400 in89.916 mm N/A 7.4790 in189.967 mm N/A 1.4375 in36.513 mm N/A 2.1300 in54.102 mm N/A 3.3799 in85.849 mm N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A CAD
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4.9330 in125.298 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 5 in127 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 5.0312 in127.792 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 5 in127 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 5.0312 in127.792 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4.9330 in125.298 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 5 in127 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4.9330 in125.298 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 5.0312 in127.792 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A CAD
N/A HH224300 N/A 4 1/2 in114.300 mm N/A 12.25 in311.15 mm N/A 2.6250 in66.675 mm N/A 6.2500 in158.750 mm N/A 5.6439 in143.355 mm N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A CAD
1801 - 1825 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »