COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1826 - 1850 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 10.25 in260.350 mm N/A 2.2650 in57.531 mm N/A 5.2500 in133.350 mm N/A 4.9949 in126.870 mm N/A 36900 lbf164000 N N/A 248000 lbf1100000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L116100 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 0.8438 in21.433 mm N/A 1.5626 in39.690 mm N/A 1.8749 in47.622 mm N/A 5260 lbf23400 N N/A 35300 lbf157000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L116100 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 0.8438 in21.433 mm N/A 1.5626 in39.690 mm N/A 1.8749 in47.622 mm N/A 5260 lbf23400 N N/A 35300 lbf157000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L116100 N/A 3 1/4 in82.550 mm N/A 4.625 in117.475 mm N/A 0.8438 in21.433 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 5260 lbf23400 N N/A 35300 lbf157000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L163100 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 2.375 in60.325 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 42700 lbf190000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L217800 N/A 3 1/2 in88.900 mm N/A 4-7/8 in123.825 mm N/A 0.8125 in20.638 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L217800 N/A 3 7/16 in87.313 mm N/A 4-7/8 in123.825 mm N/A 0.8125 in20.638 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L217800 N/A 3 1/2 in88.900 mm N/A 4-7/8 in123.825 mm N/A 0.8125 in20.638 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L217800 N/A 3 1/2 in88.900 mm N/A 4-7/8 in123.825 mm N/A 0.8125 in20.638 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L217800 N/A 3 7/16 in87.313 mm N/A 4-7/8 in123.825 mm N/A 0.8125 in20.638 mm N/A 2.1250 in53.975 mm N/A 2.4373 in61.907 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L225800 N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.0313 in26.195 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 7860 lbf35000 N N/A 52800 lbf235000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L225800 N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.0313 in26.195 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 8320 lbf37000 N N/A 55900 lbf249000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L225800 N/A 4.7500 in120.650 mm N/A 6.6919 in169.974 mm N/A 1.0313 in26.195 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 8320 lbf37000 N N/A 55900 lbf249000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L281100 N/A 26.0000 in660.400 mm N/A 32.0000 in812.800 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 8.0000 in203.200 mm N/A 148000 lbf657000 N N/A 992000 lbf4410000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L305600 N/A 1.9680 in49.987 mm N/A 3.1875 in80.963 mm N/A 0.7188 in18.258 mm N/A 1.3750 in34.925 mm N/A 1.6875 in42.863 mm N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L305600 N/A 2 in50.80 mm N/A 3.1875 in80.963 mm N/A 0.7188 in18.258 mm N/A 1.3750 in34.925 mm N/A 1.6875 in42.863 mm N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L305600 N/A 2 in50.80 mm N/A 3.2810 in83.337 mm N/A 0.7188 in18.258 mm N/A 1.8750 in47.625 mm N/A 2.1875 in55.563 mm N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L305600 N/A 1.9680 in49.987 mm N/A 3.2810 in83.337 mm N/A 0.7188 in18.258 mm N/A 1.8750 in47.625 mm N/A 2.1875 in55.563 mm N/A 3540 lbf15800 N N/A 23800 lbf106000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L319200 N/A 3.6250 in92.075 mm N/A 5.1250 in130.175 mm N/A 0.8438 in21.433 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 5560 lbf24700 N N/A 37300 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L319200 N/A 3 3/4 in95.250 mm N/A 5.1250 in130.175 mm N/A 0.8438 in21.433 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 5560 lbf24700 N N/A 37300 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L327200 N/A 5 1/4 in133.350 mm N/A 6.9688 in177.008 mm N/A 1.0313 in26.195 mm N/A 1.8750 in47.625 mm N/A 2.2499 in57.147 mm N/A 8570 lbf38100 N N/A 57600 lbf256000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L327200 N/A 5 1/4 in133.350 mm N/A 6.9688 in177.008 mm N/A 1.0313 in26.195 mm N/A 1.8750 in47.625 mm N/A 2.2499 in57.147 mm N/A 8570 lbf38100 N N/A 57600 lbf256000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L357000 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A 3.25 in82.55 mm N/A 4.2499 in107.947 mm N/A 34200 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L433700 N/A 6 1/2 in165.1 mm N/A 8.5000 in215.900 mm N/A 1.0313 in26.195 mm N/A 1.8750 in47.625 mm N/A 2.3125 in58.738 mm N/A 10400 lbf46300 N N/A 70000 lbf311000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L476500 N/A 21.6250 in549.275 mm N/A 27.2500 in692.150 mm N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 6.8749 in174.622 mm N/A 88500 lbf394000 N N/A 595000 lbf2650000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1826 - 1850 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »