Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1876 - 1900 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A LL365300 N/A 15.1250 in384.175 mm N/A 17.3750 in441.325 mm N/A 1.1250 in28.575 mm N/A 2.0625 in52.388 mm N/A 2.6875 in68.263 mm N/A 13500 lbf60300 N N/A 91000 lbf405000 N N/A CAD
N/A LL537600 N/A 7 1/4 in184.150 mm N/A 9.3125 in236.538 mm N/A 1.0000 in25.400 mm N/A 1.6250 in41.275 mm N/A 2.1874 in55.560 mm N/A 10100 lbf45000 N N/A 67900 lbf302000 N N/A CAD
N/A LL771900 N/A 18.7500 in476.250 mm N/A 22.2500 in565.150 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 27400 lbf122000 N N/A 184000 lbf817000 N N/A CAD
N/A LL789800 N/A 70.2500 in1784.350 mm N/A 79.0000 in2006.600 mm N/A 4.1875 in106.363 mm N/A 7.0000 in177.800 mm N/A 9.5000 in241.300 mm N/A 282000 lbf1250000 N N/A 1890000 lbf8410000 N N/A CAD
N/A LM119300 N/A 3 3/4 in95.250 mm N/A 5.3750 in136.525 mm N/A 1.1875 in30.163 mm N/A 2.2500 in57.150 mm N/A 2.6873 in68.257 mm N/A 8140 lbf36200 N N/A 54600 lbf243000 N N/A CAD
N/A LM241100 N/A 8 in203.2 mm N/A 10-7/8 in276.225 mm N/A 1.6875 in42.863 mm N/A 2.875 in73.025 mm N/A 3.5624 in90.485 mm N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD
N/A LM241100 N/A 8 in203.2 mm N/A 10-7/8 in276.225 mm N/A 1.6875 in42.863 mm N/A 2.875 in73.025 mm N/A 3.5624 in90.485 mm N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD
N/A LM249700 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 1.6875 in42.863 mm N/A 2.75 in69.85 mm N/A 3.7500 in95.250 mm N/A 35700 lbf159000 N N/A 240000 lbf1070000 N N/A CAD
N/A LM272200 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.2500 in184.150 mm N/A 98600 lbf439000 N N/A 662000 lbf2950000 N N/A CAD
N/A LM272200 N/A 18.0000 in457.200 mm N/A 24.2500 in615.950 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.2500 in184.150 mm N/A 113000 lbf503000 N N/A 760000 lbf3380000 N N/A CAD
N/A LM272200 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.2500 in184.150 mm N/A 98600 lbf439000 N N/A 662000 lbf2950000 N N/A CAD
N/A LM272200 N/A 18.0000 in457.200 mm N/A 24.2500 in615.950 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.2500 in184.150 mm N/A 113000 lbf503000 N N/A 760000 lbf3380000 N N/A CAD
N/A LM330400 N/A 6 in152.400 mm N/A 8 in203.2 mm N/A 1.625 in41.275 mm N/A 3.1250 in79.375 mm N/A 3.6249 in92.072 mm N/A 16500 lbf73400 N N/A 111000 lbf493000 N N/A CAD
N/A LM377400 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.8750 in225.425 mm N/A 150000 lbf667000 N N/A 1010000 lbf4480000 N N/A CAD
N/A LM446300 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 1.8125 in46.038 mm N/A 2.875 in73.025 mm N/A 3.8749 in98.422 mm N/A 25700 lbf114000 N N/A 173000 lbf768000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 39300 lbf175000 N N/A 264000 lbf1170000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 43300 lbf193000 N N/A 291000 lbf1290000 N N/A CAD
N/A LM451300 N/A 10.4321 in264.975 mm N/A 14 in355.6 mm N/A 2.4409 in61.999 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD
N/A LM451300 N/A 10.3750 in263.525 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10.3533 in262.974 mm N/A 14 in355.6 mm N/A 2.4409 in61.999 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD
1876 - 1900 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »