Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
2001 - 2025 of 2093 | Results Per Page | View | Unit of Measure
« 81 82 83 84 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD
N/A M919000 N/A 3.5425 in89.980 mm N/A 6.374 in161.9 mm N/A 1.1875 in30.163 mm N/A 1.7500 in44.450 mm N/A 2.7500 in69.850 mm N/A 11800 lbf52600 N N/A 79500 lbf354000 N N/A CAD
N/A 56000 N/A 4 1/4 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.75 in44.45 mm N/A 2.5 in63.5 mm N/A 3.5000 in88.900 mm N/A 13200 lbf58700 N N/A N/A CAD
N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.8437 in46.83 mm N/A 2.875 in73.025 mm N/A 3.6874 in93.66 mm N/A 15600 lbf69400 N N/A N/A CAD
N/A 48600 N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 1.8438 in46.833 mm N/A 2.875 in73.025 mm N/A 3.6876 in93.665 mm N/A 16700 lbf74300 N N/A N/A CAD
N/A 67800 N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 2.1562 in54.767 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 24300 lbf108000 N N/A N/A CAD
N/A LM446300 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2 in50.8 mm N/A 2.875 in73.025 mm N/A 4.0000 in101.600 mm N/A 25700 lbf114000 N N/A 173000 lbf768000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.3125 in58.738 mm N/A 3.25 in82.55 mm N/A 4.6250 in117.475 mm N/A 30700 lbf137000 N N/A N/A CAD
N/A LM241100 N/A 8 in203.2 mm N/A 10-7/8 in276.225 mm N/A 1.875 in47.625 mm N/A 2.875 in73.025 mm N/A 3.7500 in95.250 mm N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD
N/A LM249700 N/A 9.999 in253.975 mm N/A 13.6875 in347.663 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 4.0000 in101.600 mm N/A 35700 lbf159000 N N/A 240000 lbf1070000 N N/A CAD
N/A LM251600 N/A 10 1/2 in266.7 mm N/A 13.875 in352.425 mm N/A 2.125 in53.975 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 33000 lbf147000 N N/A 221000 lbf985000 N N/A CAD
N/A L357000 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 2.125 in53.975 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 34200 lbf152000 N N/A 229000 lbf1020000 N N/A CAD
N/A L163100 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.3750 in136.525 mm N/A 42700 lbf190000 N N/A 287000 lbf1280000 N N/A CAD
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.4688 in37.308 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A 7900 lbf35200 N N/A N/A CAD
N/A 475 N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 1.4688 in37.308 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A 8360 lbf37200 N N/A N/A CAD
2001 - 2025 of 2093 | Results Per Page | View | Unit of Measure
« 81 82 83 84