Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
2076 - 2093 of 2093 | Results Per Page | View | Unit of Measure
« 81 82 83 84 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 91000 N/A 7 in177.800 mm N/A 11.25 in285.750 mm N/A 2.5 in63.5 mm N/A 3.6250 in92.075 mm N/A 5.3750 in136.525 mm N/A 127000 N N/A 192000 lbf853000 N N/A CAD
N/A 940000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 2.9375 in74.613 mm N/A 4.7500 in120.650 mm N/A 6.3876 in162.245 mm N/A 402000 N N/A 607000 lbf2700000 N N/A CAD
N/A 970000 N/A 13 1/2 in342.900 mm N/A 21.0 in533.400 mm N/A 3.0000 in76.200 mm N/A 4.875 in123.825 mm N/A 6.8750 in174.625 mm N/A 448000 N N/A 676000 lbf3010000 N N/A CAD
N/A 980000 N/A 20.5000 in520.7 mm N/A 29.0000 in736.600 mm N/A 3.2188 in81.758 mm N/A 4.5000 in114.300 mm N/A 7.3426 in186.502 mm N/A 516000 N N/A 778000 lbf3460000 N N/A CAD
N/A HM256800 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 3.2500 in82.550 mm N/A 5.3750 in136.525 mm N/A 6.8750 in174.625 mm N/A 336000 N N/A 508000 lbf2260000 N N/A CAD
N/A L281100 N/A 26.0000 in660.400 mm N/A 32.0000 in812.800 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 8.0000 in203.200 mm N/A 709000 N N/A 1070000 lbf4760000 N N/A CAD
N/A LM272200 N/A 18.0000 in457.200 mm N/A 24.2500 in615.950 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.2500 in184.150 mm N/A 503000 N N/A 760000 lbf3380000 N N/A CAD
N/A LM272200 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.2500 in184.150 mm N/A 439000 N N/A 662000 lbf2950000 N N/A CAD
N/A LM281000 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 5.5625 in141.288 mm N/A 9.5000 in241.300 mm N/A 12.0000 in304.800 mm N/A 1220000 N N/A 1840000 lbf8180000 N N/A CAD
N/A LM281800 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 5.6250 in142.875 mm N/A 9.6250 in244.475 mm N/A 12.1250 in307.975 mm N/A 1300000 N N/A 1960000 lbf8740000 N N/A CAD
N/A LM446300 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 1.8125 in46.038 mm N/A 2.875 in73.025 mm N/A 3.8750 in98.425 mm N/A 114000 N N/A 173000 lbf768000 N N/A CAD
N/A LM961500 N/A 13 1/2 in342.900 mm N/A 17.9960 in457.098 mm N/A 2.5 in63.5 mm N/A 4.0000 in101.600 mm N/A 5.6250 in142.875 mm N/A 213000 N N/A 322000 lbf1430000 N N/A CAD
N/A M270700 N/A 17.6250 in447.675 mm N/A 25.5876 in649.925 mm N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 10.1250 in257.175 mm N/A 849000 N N/A 1280000 lbf5700000 N N/A CAD
N/A M270700 N/A 17.6250 in447.675 mm N/A 25.0000 in635 mm N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 10.1250 in257.175 mm N/A 799000 N N/A 1210000 lbf5370000 N N/A CAD
N/A M272700 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 5.0625 in128.588 mm N/A 8.7500 in222.250 mm N/A 10.8750 in276.225 mm N/A 968000 N N/A 1460000 lbf6500000 N N/A CAD
N/A M274100 N/A 19.7500 in501.650 mm N/A 28.0 in711.2 mm N/A 5.3750 in136.525 mm N/A 9.1250 in231.775 mm N/A 11.5000 in292.100 mm N/A 916000 N N/A 1380000 lbf6150000 N N/A CAD
N/A M276400 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 5.7500 in146.050 mm N/A 9.7500 in247.650 mm N/A 12.2500 in311.150 mm N/A 1040000 N N/A 1570000 lbf6980000 N N/A CAD
N/A M278700 N/A 22.5000 in571.500 mm N/A 32.0000 in812.800 mm N/A 6.1250 in155.575 mm N/A 10.3750 in263.525 mm N/A 13.1250 in333.375 mm N/A 1180000 N N/A 1770000 lbf7890000 N N/A CAD
2076 - 2093 of 2093 | Results Per Page | View | Unit of Measure
« 81 82 83 84