Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
201 - 225 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 244000 N/A 18.0000 in457.200 mm N/A 23.5000 in596.9 mm N/A 2.875 in73.025 mm N/A 4.7500 in120.650 mm N/A 6.4999 in165.097 mm N/A 82400 lbf367000 N N/A 554000 lbf2460000 N N/A CAD
N/A 24700 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 0.9063 in23.02 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.210 mm N/A 4400 lbf19600 N N/A 29600 lbf132000 N N/A CAD
N/A 24700 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 0.9063 in23.02 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.210 mm N/A 4400 lbf19600 N N/A 29600 lbf132000 N N/A CAD
N/A 24700 N/A 1 5/8 in41.275 mm N/A 3 in76.2 mm N/A 0.9063 in23.02 mm N/A 1.5625 in39.688 mm N/A 1.9374 in49.210 mm N/A 4400 lbf19600 N N/A 29600 lbf132000 N N/A CAD
N/A 2500 N/A 1 5/16 in33.338 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1.1811 in30 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/4 in31.75 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1.2808 in32.532 mm N/A 2.7500 in69.850 mm N/A 1.0608 in26.944 mm N/A 2.2500 in57.150 mm N/A 2.7500 in69.850 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 5/16 in33.338 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1.1811 in30 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/4 in31.75 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/4 in31.75 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/8 in28.575 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 5/16 in33.338 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/4 in31.75 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 5/16 in33.338 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/8 in28.575 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 2500 N/A 1 1/4 in31.75 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 2.2500 in57.150 mm N/A 2.6250 in66.675 mm N/A 4880 lbf21700 N N/A 32800 lbf146000 N N/A CAD
N/A 25500 N/A 1 3/4 in44.45 mm N/A 3.2650 in82.931 mm N/A 1.0000 in25.400 mm N/A 1.8750 in47.625 mm N/A 2.2500 in57.150 mm N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD
N/A 25500 N/A 1 11/16 in42.863 mm N/A 3.2650 in82.931 mm N/A 1.0000 in25.400 mm N/A 1.8750 in47.625 mm N/A 2.2500 in57.150 mm N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD
N/A 25500 N/A 1.7710 in44.983 mm N/A 3.2650 in82.931 mm N/A 1.0000 in25.400 mm N/A 1.8750 in47.625 mm N/A 2.2500 in57.150 mm N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD
N/A 25500 N/A 1.6880 in42.875 mm N/A 3.2650 in82.931 mm N/A 1.0000 in25.400 mm N/A 1.8750 in47.625 mm N/A 2.2500 in57.150 mm N/A 5270 lbf23500 N N/A 35400 lbf158000 N N/A CAD
201 - 225 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »