Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
301 - 325 of 470 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 280000 N/A 6.25 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 290000 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD
N/A 290000 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.2500 in107.950 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.6250 in117.475 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 4.6250 in117.475 mm N/A 1.5625 in39.688 mm N/A 4.3749 in111.122 mm N/A 347000 lbf1540000 N N/A CAD
N/A 325000 N/A 29.5000 in749.3 mm N/A 42.0000 in1066.800 mm N/A 13.7500 in349.250 mm N/A 6.0000 in152.400 mm N/A 14.2500 in361.950 mm N/A 2790000 lbf12400000 N N/A CAD
N/A 329000 N/A 11.9940 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 5.1875 in131.763 mm N/A 432000 lbf1920000 N N/A CAD
N/A 329000 N/A 11.7500 in298.450 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A CAD
N/A 329000 N/A 11.9940 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 2.1250 in53.975 mm N/A 5.1875 in131.763 mm N/A 422000 lbf1880000 N N/A CAD
N/A 420000 N/A 7.5 in190.5 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD
N/A 420000 N/A 7.5 in190.5 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD
N/A 420000 N/A 7.5 in190.5 mm N/A 14.5000 in368.300 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD
N/A 420000 N/A 8 in203.2 mm N/A 14.3720 in365.049 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD
N/A 420000 N/A 8 in203.2 mm N/A 14.1732 in359.999 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 432000 lbf1920000 N N/A CAD
N/A 430000 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 6.3750 in161.925 mm N/A 2.5 in63.5 mm N/A 6.2499 in158.747 mm N/A 440000 lbf1960000 N N/A CAD
N/A 433000 N/A 30.0000 in762.000 mm N/A 51.0000 in1295.400 mm N/A 12.2500 in311.150 mm N/A 5.1250 in130.175 mm N/A 12.2500 in311.150 mm N/A 2910000 lbf13000000 N N/A CAD
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 6.1250 in155.575 mm N/A 2.4375 in61.913 mm N/A 6.2499 in158.747 mm N/A 440000 lbf1960000 N N/A CAD
N/A 450000 N/A 6 in152.400 mm N/A 12.5000 in317.500 mm N/A 6.7500 in171.450 mm N/A 2.4375 in61.913 mm N/A 6.3749 in161.922 mm N/A 389000 lbf1730000 N N/A CAD
301 - 325 of 470 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »