Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
26 - 50 of 470 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5000 in38.100 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 0.6250 in15.875 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6250 in66.675 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.6250 in66.675 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 0.5625 in14.288 mm N/A 1.5391 in39.093 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 0.6250 in15.875 mm N/A 1.5741 in39.982 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 19800 lbf88300 N N/A CAD
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 19800 lbf88300 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 0.9055 in23.000 mm N/A 2.1650 in54.991 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 32000 lbf142000 N N/A CAD
N/A 355 N/A 1 11/16 in42.863 mm N/A 3.5433 in90 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 32000 lbf142000 N N/A CAD
26 - 50 of 470 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »