Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
201 - 225 of 470 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 2.1125 in53.658 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 4.8750 in123.825 mm N/A 2.1125 in53.658 mm N/A 5.4749 in139.062 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 2.0000 in50.800 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 1.8125 in46.038 mm N/A 4.8749 in123.822 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 2.0000 in50.800 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD
N/A 935 N/A 4 1/4 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A CAD
N/A 935 N/A 4 1/4 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 6.2500 in158.750 mm N/A 1.8750 in47.625 mm N/A 6.2500 in158.750 mm N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A CAD
N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 4.8750 in123.825 mm N/A 258000 lbf1150000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9 3/4 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
201 - 225 of 470 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »