Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| HM252349NA - HM252315CD | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM252348NA - HM252315CD | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA329116 - 329173CD | d - Bore N/A 11.8420 in300.787 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA329115 - 329173CD | d - Bore N/A 11.8420 in300.787 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA329116 - 329176D | d - Bore N/A 11.8420 in300.787 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 6.375 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA329120 - 329173CD | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA329121 - 329173CD | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA231400 - 232026D | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | T - Bearing Width across Cones N/A 5.75 in146.05 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA285160 - 285228D | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.6250 in574.675 mm | T - Bearing Width across Cones N/A 6.1875 in157.162 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 434000 lbf1930000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA26118SW - 26284D | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | T - Bearing Width across Cones N/A 1.6835 in42.76 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA438SW - 432D | d - Bore N/A 1 3/4 in44.45 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA3780SW - 3729D | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA455SW - 452D | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA558SW - 552D | d - Bore N/A 2 3/8 in60.325 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | T - Bearing Width across Cones N/A 3.125 in79.375 mm | C - Double Cup Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74700 lbf332000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA643SW - 632D | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | C - Double Cup Width N/A 3 in76.2 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91200 lbf406000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA484SW - 472D | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA495SW - 493D | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.75 in69.85 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60500 lbf269000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA659SW - 654D | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | C - Double Cup Width N/A 3 in76.2 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96700 lbf430000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA497SW - 493D | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.875 in73.025 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 57100 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA593SW - 592D | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | T - Bearing Width across Cones N/A 3.25 in82.55 mm | C - Double Cup Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA759SW - 752D | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA776SW - 773D | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 7.0866 in180 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA776SW - 774D | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 7-1/8 in180.975 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA691SW - 672D | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.625 in168.275 mm | T - Bearing Width across Cones N/A 3.625 in92.075 mm | C - Double Cup Width N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L163149NW - L163110CD | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | T - Bearing Width across Cones N/A 5.375 in136.525 mm | C - Double Cup Width N/A 4.375 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 287000 lbf1280000 N |
CAD
N/A
|
Add To Cart
Request Quote |