Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| UELFC201 | Bearing Number N/A UEL201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC201-8 | Bearing Number N/A UEL201-8 | Shaft Size d N/A 1/2 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC202 | Bearing Number N/A UEL202 | Shaft Size d N/A 15 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC202-10 | Bearing Number N/A UEL202-10 | Shaft Size d N/A 0.625 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC203 | Bearing Number N/A UEL203 | Shaft Size d N/A 17 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC204-12 | Bearing Number N/A UEL204-12 | Shaft Size d N/A 0.75 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC204 | Bearing Number N/A UEL204 | Shaft Size d N/A 20 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC205-14 | Bearing Number N/A UEL205-14 | Shaft Size d N/A 0.875 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC205-15 | Bearing Number N/A UEL205-15 | Shaft Size d N/A 0.9375 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC205 | Bearing Number N/A UEL205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC205-16 | Bearing Number N/A UEL205-16 | Shaft Size d N/A 1 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC206-18 | Bearing Number N/A UEL206-18 | Shaft Size d N/A 1.125 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC206 | Bearing Number N/A UEL206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC206-19 | Bearing Number N/A UEL206-19 | Shaft Size d N/A 1.1875 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC206-20 | Bearing Number N/A UEL206-20 | Shaft Size d N/A 1.25 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4384 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC207-20 | Bearing Number N/A UEL207-20 | Shaft Size d N/A 1.25 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC207-21 | Bearing Number N/A UEL207-21 | Shaft Size d N/A 1.3125 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC207-22 | Bearing Number N/A UEL207-22 | Shaft Size d N/A 1.375 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC207 | Bearing Number N/A UEL207 | Shaft Size d N/A 35 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC207-23 | Bearing Number N/A UEL207-23 | Shaft Size d N/A 1.4375 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC208-24 | Bearing Number N/A UEL208-24 | Shaft Size d N/A 1.5 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC208-25 | Bearing Number N/A UEL208-25 | Shaft Size d N/A 1.5625 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC208 | Bearing Number N/A UEL208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC209-26 | Bearing Number N/A UEL209-26 | Shaft Size d N/A 1.625 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UELFC209-27 | Bearing Number N/A UEL209-27 | Shaft Size d N/A 1.6875 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
Add To Cart
Request Quote |