Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| UC218-56 | Shaft Size d N/A 3 1/2 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.78 in96 mm | Static Load Rating N/A 16074 lbf71500 N | Dynamic Load Rating N/A 21604 lbf96100 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| UC218 | Shaft Size d N/A 90 mm | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.78 in96 mm | Static Load Rating N/A 16074 lbf71500 N | Dynamic Load Rating N/A 21604 lbf96100 N |
CAD
N/A
|
Add To Cart
Request Quote |