CAD Drawings
Spherical Roller Bearing Metric and Inch Accessories
ller-bearing-metric-and-inch-accessories-1
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device. /Asset/HU_Acc_H2305-Sleeve-Tapered-Sleeve-Adapter-Assembly-A-2.jpg
Description
Components are ordered seperately. /Asset/Push-Type-Removable-Sleeve--Locknut-and-Lockwasher.jpg
Metric H Adapter Sleeve
(126)- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device. /Asset/HU_Acc_H2305-Sleeve-Tapered-Sleeve-Adapter-Assembly-A-2.jpg
Metric AH Withdrawal Sleeve
(148)- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Safe and effective dismounting.
- Other dimensions may be available, consult your Timken sales representative.
Metric HMV Hydraulic Nut
(88) Introduction- Designed to install and remove tapered bore bearings with minimal effort.
- Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
- Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
- Consist of a female threaded ring and a male ring with two O-ring seals.
- All hydraulic nuts are supplied with:
- Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
- Two pipe plugs G 1/4 in.
- One set of spare O-rings.
- HMV-10 through HMV-40 have a Metric ISO fine thread profile.
- HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric AOH Hydraulic Withdrawal Sleeve
(137)- Sleeves used in the dismounting of tapered bore bearing from shaft.
- Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Metric HA Adapter Sleeve for Inch Shaft
(63)- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Metric HE/HS Adapter Sleeve for Inch Shaft
(62)- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Metric OH Hydraulic Adapter Sleeve
(118)- Includes sleeve, hydraulic nut and lockwasher or lockplate.
- Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Inch Accessories - Locknut and Lockwasher
(26)- The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
- Other dimensions and tolerances related to shaft configurations are also shown.
- Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
Inch Accessories - Locknut and Lockplate
(25)- The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
- Other dimensions and tolerances related to shaft configurations are also shown.
- Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
Push-Type Removable Sleeve, Locknut and Lockwasher
(48) The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.Components are ordered seperately. /Asset/Push-Type-Removable-Sleeve--Locknut-and-Lockwasher.jpg
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
(294)- The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
- SNW assembly consists of a sleeve, locknut and lockwasher.
- SNP assembly consists of a sleeve, locknut and lockplate.


