CAD Drawings
LOJ & JR-4 Types Universal Joints
loj-jr-4-types-universal-joints
JR-4 Type without Keyway - Inch (Imperial) Bore
JR-4 Types- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The JR-4 is made of tough Zytel® material, so it will not rust and no lubrication needed
- The JR-4 withstands oils, gasoline, salts, and temperatures from -40° to 225° F
- The JR-4 is available in .38 inch bore only
LOJ Type - Solid Bores
(3) LOJ Types- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The LOJ available with round, hex, splined, or keyway bores
LOJ Type with Keyway - Inch (Imperial) Bores
LOJ Types- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The LOJ available with round, hex, splined, or keyway bores
LOJ Type without Keyway - Inch (Imperial) Bores
(3) LOJ Types- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The LOJ available with round, hex, splined, or keyway bores