CAD Drawings
Take-Up Frames
take-up-frames
Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Take-Up Mounted Bearings /Asset/QMTF-Take-Up-Frame.jpg
Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings. /Asset/QMTPF-Take-Up-Frame.jpg
Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings. /Asset/QMTF-Pillow-Block-Take-Up-Frames-1.jpg
Center Pull Take-Up Frame
(20) Timken® Center Pull Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Center Pull Bearings from 1 15/16 - 5 in. (50mm - 130mm).Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Take-Up Mounted Bearings /Asset/QMTF-Take-Up-Frame.jpg
Top Angle Take-Up Frame
(18) Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings. /Asset/QMTPF-Take-Up-Frame.jpg
Pillow Block Take-Up Frames
(7) Timken® Pillow Block Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 9, 12, 18, 24 and 36 inch travel and accept Pillow Block Bearings.Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings. /Asset/QMTF-Pillow-Block-Take-Up-Frames-1.jpg
Top Mounted Take-Up Frame
(30) /Asset/timken-TU-Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view.jpg