CAD Drawings
Timken® Tapered Roller Bearings
tapered-roller-bearings
Timken® Single Row Tapered Roller Bearing
With the most extensive offering in the market of inch and metric sizes and assemblies, Timken single-row tapered roller bearings are engineered for exceptional performance and durability in demanding industrial and automotive applications. Designed to handle both radial and axial loads, these high-quality bearings provide precise alignment and consistent operation. Timken’s advanced manufacturing processes and premium materials ensure long service life, reduced friction, and superior resistance to wear. Trusted worldwide, Timken tapered single row bearings deliver reliable performance and efficiency to help keep critical equipment running smoothly. /Asset/Timken--Single-Row-Tapered-Roller-Bearings-Main_Family-Picture-2026.jpg
Timken® Double Row Tapered Roller Bearing
Available in a broad range of inch and metric sizes, Timken double-row or two-row tapered roller bearings are engineered to deliver superior performance in applications requiring high load-carrying capacity and reliable operation, such as gearboxes, construction equipment, and rail vehicles. Featuring two rows of precision-machined tapered rollers, these bearings efficiently manage combined radial and axial loads while minimizing friction and wear. Timken double row tapered roller bearings are made from high-quality materials and advanced manufacturing processes to ensure long service life, enhanced durability, and consistent performance even in the most demanding industrial environments. /Asset/Timken--Double-Row-Tapered-Roller-Bearing-Main_Family-Picture-2026.jpg
Timken® Integrated Tapered Roller Bearing Assemblies
Across Rail, Automotive, Oil and Gas and Wind Energy markets, we provide custom-engineered solutions combining multiple bearing components into a single pre-assembled unit. These high-performance bearing assemblies simplify installation, reduce maintenance, improve reliability and optimize performance in demanding applications such as rail freight and passenger cars, passenger vehicles and trucks, and commercial vehicle truck and trailer wheel ends. /Asset/Timken--Integrated-Tapered-Roller-Bearing-Assemblies-Main_Family-Picture-2026.jpg