CAD Drawings
Timken® Single Row Cylindrical Roller Bearings
timken--single-row-cylindrical-roller-bearings
Cylindrical Roller Radial Bearings - Single Row ISO
(869)Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Cylindrical Roller Radial Bearings - Single Row Standard
(274)Key Features
- Supports heavy radial loads
- Enhanced operational reliability
- Long service life
Cylindrical Roller Radial Bearings - Full Complement
(71)Key Features
- High radial load capacity
- Full-complement construction, no cage included
- Can manage axial loads in one direction and small axial displacement
- Sold as a completely unitized assembly
- Enhanced operational reliability due to optimized bearing design and reduced heat generation
- Long service life