Unit of Measure

Key Dimensions

Description 

N/A 12904-1"-PULLEY

Model

N/A 12904

Type

N/A Adjustable Center - Driver

Belt Size

N/A 1922V

Ratio

N/A 3:1

Weight

N/A 25.12 lb

UPC Number

N/A 37324

Dimensional Data

Bore Diameter 

N/A 1 in

Keyway Size 

N/A 1/4 x 1/8 in

Outside Diameter

N/A 10.000 in

Max. Pitch Diameter (Dimension PD)

N/A 8.030 in

Overall Length

N/A 5.380 in

Cubic inches

N/A 538.00000 in³