Unit of Measure

Key Dimensions

Description 

N/A SG2-300-4430-1-7/8-PULLEY

Model

N/A SG2-30-4430

Weight

N/A 49.00 lb

UPC Number

N/A 21358

Dimensional Data

Bore Diameter 

N/A 1 7/8 in

Outside Diameter

N/A 12.500 in

Overall Length

N/A 10.120 in

Cubic inches

N/A 1581.25000 in³