Unit of Measure

Key Dimensions

Description 

N/A 32907-1"-PULLEY

Model

N/A 32907

Weight

N/A 25.00 lb

UPC Number

N/A 42315

Dimensional Data

Bore Diameter 

N/A 1 in

Outside Diameter

N/A 10.000 in

Overall Length

N/A 6.440 in

Cubic inches

N/A 644.00000 in³