Econoline fixed center drives utilize the same type of spring-loaded pulley as an adjustable center drive, only it is normally mounted on the driven shaft. The driver pulley is of similar size and construction, but it is manually adjustable. A fixed center drive offers greater driven speed range in a more compact space. There are two types of controllable pulleys: the M type with a hand wheel and built-in adjusting device, and the MLA type that uses an external control. The MLA type pulley can be used with the Lovejoy #76 Control Stand or some other type of linear controller.
Unit of Measure

Key Dimensions

Description 

N/A 76-CONTROL STAND

Model

N/A #76

Type

N/A Control Arm

Weight

N/A 1.40 lb

UPC Number

N/A 20021

Dimensional Data

Width

N/A 1.000 in

Height

N/A 3.00 in

Depth

N/A 2.500 in

Cubic inches

N/A 7.50000 in³