Adjustable Motor Bases
Sliding and Tilting Bases
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
-
Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
-
The original Lovejoy design, made of durable cast iron and steel.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor-controlled bases in some models of the cast iron bases,
both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel
guide rods and adjusting screws are available on some models for severe
environments or applications subject to wash down.
Unit of Measure
Key Dimensions
Description |
N/A 305-8-MOTOR BASE |
Model |
N/A 305-8 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Cast Iron |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 53.25 lb |
UPC Number |
N/A 19809 |
NEMA Frame Motor Size |
N/A 184T, 213T, 215T |
Dimensional Data
Dimension A |
N/A 27.875 in |
Dimension B |
N/A 23.625 in600.08 mm |
Dimension C |
N/A 11.875 in301.63 mm |
Dimension D |
N/A 14.000 in |
Min. Dimension E |
N/A 4.000 in101.60 mm |
Max. Dimenson E |
N/A 20.000 in508.00 mm |
Min. Dimension F |
N/A 2.625 in66.68 mm |
Max. Dimension F |
N/A 5.438 in138.11 mm |
Dimension G |
N/A 25.250 in641.35 mm |
Slot (Dimension H) |
N/A 0.563 in14.29 mm |
Dimension I |
N/A 4.250 in107.95 mm |
Dimension J |
N/A 2.875 in73.03 mm |
Dimension K |
N/A 5.000 in127.00 mm |
Dimension L |
N/A 0.500 in12.70 mm |
Dimension M |
N/A 6.000 in152.40 mm |
Dimension N |
N/A 1.063 in26.99 mm |
Slot (Dimension O) |
N/A 0.500 in12.70 mm |
Dimension P |
N/A 0.750 in19.05 mm |
Dimension Q |
N/A 2.625 in66.68 mm |
Dimension R |
N/A 1.438 in36.51 mm |
Dimension S |
N/A 2.750 in69.85 mm |
Dimension T |
N/A 7.125 in |
Dimension U |
N/A 3.000 in76.20 mm |
Dimension W |
N/A 12.500 in317.50 mm |
Dimension X |
N/A 19.250 in488.95 mm |
Diameter (Dimension Y) |
N/A 1.250 in |
Diameter (Dimension Z) |
N/A 0.750 in |
Cubic inches |
N/A 2780.53125 in³ |
Features
Features |
N/A
|