Adjustable Motor Bases
Sliding and Tilting Bases
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
-
Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
-
The original Lovejoy design, made of durable cast iron and steel.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor-controlled bases in some models of the cast iron bases,
both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel
guide rods and adjusting screws are available on some models for severe
environments or applications subject to wash down.
Unit of Measure
Key Dimensions
Description |
N/A 310-30-MOTOR BASE |
Model |
N/A 310-30 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Cast Iron |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 120.00 lb |
UPC Number |
N/A 19816 |
NEMA Frame Motor Size |
N/A 215T, 254T, 256T, 284T, 286T, 324T |
Dimensional Data
Dimension A |
N/A 31.000 in |
Dimension B |
N/A 25.250 in641.35 mm |
Dimension C |
N/A 14.250 in361.95 mm |
Dimension D |
N/A 15.500 in |
Min. Dimension E |
N/A 5.375 in136.53 mm |
Max. Dimenson E |
N/A 22.000 in558.80 mm |
Min. Dimension F |
N/A 2.875 in73.03 mm |
Max. Dimension F |
N/A 6.500 in165.10 mm |
Dimension G |
N/A 27.375 in695.33 mm |
Slot (Dimension H) |
N/A 0.625 in15.88 mm |
Dimension I |
N/A 4.250 in107.95 mm |
Dimension J |
N/A 3.750 in95.25 mm |
Dimension K |
N/A 6.250 in158.75 mm |
Dimension L |
N/A 0.750 in19.05 mm |
Dimension M |
N/A 6.000 in152.40 mm |
Dimension N |
N/A 0.625 in15.88 mm |
Slot (Dimension O) |
N/A 0.750 in19.05 mm |
Dimension P |
N/A 0.750 in19.05 mm |
Dimension Q |
N/A 3.625 in92.08 mm |
Dimension R |
N/A 1.563 in39.69 mm |
Dimension S |
N/A 3.375 in85.73 mm |
Dimension T |
N/A 7.125 in |
Dimension U |
N/A 2.188 in55.56 mm |
Dimension W |
N/A 15.000 in381.00 mm |
Dimension X |
N/A 23.000 in584.20 mm |
Diameter (Dimension Y) |
N/A 1.625 in |
Diameter (Dimension Z) |
N/A 1.000 in |
Cubic inches |
N/A 3423.56250 in³ |
Features
Features |
N/A
|