Adjustable Motor Bases
Sliding and Tilting Bases
Models: SMB143, SMB184, and SMB254
Sliding and Tilting Bases
-
It is necessary to change the distance between the motor and driven shaft in
order to change speed with an adjustable center drive. The best way to do
this is with an adjustable motor base. Lovejoy offers four basic types of motor
bases to satisfy requirements of space, convenience, interchangeability,
motor frame size, and economy.
Models: SMB143, SMB184, and SMB254
-
SMB motor bases are extremely low profile and made of strong, lightweight
steel, plated for protection against rust and corrosion. A folding knurled
adjusting handle replaces the common round hand wheel to offer easy speed
adjustment with minimum effort and no tools. Adjustable maximum and
minimum speed stops are included. The adjusting handle is easily removed
for the addition of a sprocket or universal joint to adapt to existing control
methods.
-
For remote control in hazardous or inconvenient locations, Lovejoy offers
electric servo motor controlled bases in the SMB style, both chain-driven
(MRC) and direct coupled (ERC). Both types come complete with motor,
control, and wiring diagram.
Unit of Measure
Key Dimensions
Description |
N/A SMB-254-SLIDING MOTOR BASE |
Model |
N/A SMB-254 |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Steel |
Application |
N/A Adjustable Center VSP Drive |
Model Compatibility |
N/A for NEMA Motor Frame Sizes |
Contents |
N/A One Adjustable Motor Base |
Weight |
N/A 47.25 lb |
UPC Number |
N/A 40214 |
NEMA Frame Motor Size |
N/A 184T, 213T, 215T, 254T |
Dimensional Data
Dimension A |
N/A 28.625 in |
Dimension B |
N/A 23.625 in600.08 mm |
Dimension C |
N/A 10.375 in263.53 mm |
Dimension D |
N/A 14.000 in |
Dimension E |
N/A 10.000 in254.00 mm |
Dimension E1 |
N/A 8.500 in215.90 mm |
Dimension E2 |
N/A 7.500 in190.50 mm |
Min. Dimension F |
N/A 7.953 in202.01 mm |
Max. Dimension F |
N/A 8.453 in214.71 mm |
Min. Dimension F1 |
N/A 5.375 in136.53 mm |
Max. Dimension F1 |
N/A 7.250 in184.15 mm |
Dimension G |
N/A 26.000 in660.40 mm |
Dimension H |
N/A 0.563 in14.29 mm |
Dimension H1 |
N/A 0.438 in11.11 mm |
Dimension I |
N/A 2.125 in53.98 mm |
Dimension J |
N/A 2.250 in57.15 mm |
Dimension K |
N/A 3.219 in81.76 mm |
Dimension L |
N/A 0.188 in4.76 mm |
Dimension M |
N/A 4.500 in114.30 mm |
Dimension N |
N/A 1.813 in46.04 mm |
Dimension O |
N/A 0.516 in13.10 mm |
Dimension P |
N/A 2.500 in63.50 mm |
Dimension Q |
N/A 2.313 in58.74 mm |
Dimension S |
N/A 13.000 in330.20 mm |
Dimension T |
N/A 7.125 in |
Dimension U |
N/A 2.500 in63.50 mm |
Dimension W |
N/A 12.750 in323.85 mm |
Dimension X |
N/A 21.000 in533.40 mm |
Diameter (Dimension Y) |
N/A 1.250 in |
Diamenter (Dimension Z) |
N/A 1-5 |
Cubic inches |
N/A 2855.34375 in³ |
Features
Features |
N/A
|