This economical bases featues pivotal rather than
Unit of Measure

Key Dimensions

Description 

N/A 200-V3-MOTOR BASE

Model

N/A 200-V3

Type

N/A MOTOR MOUNTING BRACKET

Material

N/A Stamped Steel

Application

N/A Adjustable Center VSP Drives

Model Compatibility

N/A for NEMA Motor Frame Sizes

Contents

N/A One Adjustable Motor Base

Weight

N/A 8.25 lb

UPC Number

N/A 68514490626

NEMA Frame Motor Size

N/A 48, 56

Dimensional Data

Length

N/A 12.51 in

Height

N/A 3.5 in

Depth

N/A 5.9 in

Cubic inches

N/A 258.33 in³