- The AL Type coupling consists of two standard AL Type hubs and one spider(find under L Type components, or the AL section for AL150).
Unit of Measure
Key Dimensions
|
Dimensional Data
|
Performance Data
|
Spider Performance
|
Elastomers in Compression
|
Notes
Key Dimensions
Description |
N/A AL150-SPIDER-SOX |
Coupling Type |
N/A Jaw |
Material |
N/A SOX (NBR) Rubber |
Insert Style |
N/A Solid |
Color |
N/A Black |
Chemical Resistance |
N/A Good |
Weight |
N/A 0.25 lb |
Weight - Solid |
N/A 3.70 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 2.80 lb |
Dimensional Data
Coupling |
N/A AL150 |
Thread (Dimension T) |
N/A 5/16-18 |
Length thru Bore |
N/A .88 in48.00 mm |
Overall Length |
N/A 4.500 in114.30 mm |
Outside Diameter |
N/A 4.250 in107.95 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in48.00 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 0.630 in16.00 mm |
Cubic inches |
N/A 15.89500 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 212 ºF-40 to 100 ºC |
Nominal Torque |
N/A 1450.00 in·lb |
Angular Misalignment |
N/A 1.00 º |
Parallel Misalignment |
N/A 0.150 in |
Moment of Inertia (Solid) WR2 |
N/A 7.002 lb·in² |
Rated HP at 100 rpm |
N/A 163.80 hp |
Shore Hardness |
N/A 80A |
Damping Capacity |
N/A High |
Spider Performance
Spider Performance |
N/A
|
Elastomers in Compression
Elastomers in Compression |
N/A
|