Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 12 mm

O.D. (D)

N/A 1.2598 in32 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 2040 lbf9060 N

Ball Type

N/A STEEL

Cage Type

N/A Molded

Manufacturing Part Number

N/A 5201KDD C4 Z5 FS50000

Other Dimensions

Width (C)

N/A 0.625 in15.88 mm

Contact Angle

N/A 20 º
Max Shaft Fillet Radius2 N/A 0.024 in0.60 mm

Shaft Backing Shoulder Diameter

N/A 0.6100 in15.494 mm

Housing Backing Shoulder Diameter

N/A 1.055 in26.797 mm

Ratings

Static Radial Load Rating (C0)

N/A 1060 lbf4700 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.024 in0.60 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.