Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 45.000 mm

O.D. (D)

N/A 3.3456 in85.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 12900 lbf57000 N

Ball Type

N/A STEEL

Cage Type

N/A Snap In

Manufacturing Part Number

N/A 5209KG C3

Other Dimensions

Width (C)

N/A 1.188 in30.17 mm

Contact Angle

N/A 20 º
Max Shaft Fillet Radius2 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 2.035 in51.690 mm

Housing Backing Shoulder Diameter

N/A 3.020 in76.710 mm

Ratings

Static Radial Load Rating (C0)

N/A 8800 lbf39000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.039 in1 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.