Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 70 mm

O.D. (D)

N/A 4.9213 in125 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 31500 lbf139000 N

Ball Type

N/A STEEL

Cage Type

N/A 2 Pice Alternate Finger

Other Dimensions

Width (C)

N/A 1.562 in39.67 mm

Contact Angle

N/A 30 º
Max Shaft Fillet Radius2 N/A 0.059 in1.50 mm

Shaft Backing Shoulder Diameter

N/A 3.140 in79.756 mm

Housing Backing Shoulder Diameter

N/A 4.490 in114.046 mm

Ratings

Static Radial Load Rating (C0)

N/A 28500 lbf126000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.059 in1.5 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.