Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 110 mm

O.D. (D)

N/A 7.874 in200 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 73500 lbf326000 N

Ball Type

N/A STEEL

Cage Type

N/A Stayrod

Manufacturing Part Number

N/A 5222C3

Other Dimensions

Width (C)

N/A 2.75 in69.85 mm

Contact Angle

N/A 30 º
Max Shaft Fillet Radius2 N/A 0.079 in2.0 mm

Shaft Backing Shoulder Diameter

N/A 5.0000 in127 mm

Housing Backing Shoulder Diameter

N/A 7.310 in185.674 mm

Ratings

Static Radial Load Rating (C0)

N/A 76500 lbf339000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.079 in2 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.