Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 35.000 mm

O.D. (D)

N/A 3.1496 in80 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 15600 lbf69200 N

Ball Type

N/A STEEL

Cage Type

N/A Snap In

Other Dimensions

Width (C)

N/A 1.5 in38.1 mm

Contact Angle

N/A 30 º
Max Shaft Fillet Radius2 N/A 0.059 in1.50 mm

Shaft Backing Shoulder Diameter

N/A 1.950 in49.530 mm

Housing Backing Shoulder Diameter

N/A 2.808 in71.323 mm

Ratings

Static Radial Load Rating (C0)

N/A 10800 lbf47900 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.059 in1.5 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.