Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 55.000 mm

O.D. (D)

N/A 4.7244 in120.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 32500 lbf144000 N

Ball Type

N/A STEEL

Cage Type

N/A Machined

Other Dimensions

Width (C)

N/A 1.938 in49.22 mm

Contact Angle

N/A 20 º
Max Shaft Fillet Radius2 N/A 0.079 in2.0 mm

Shaft Backing Shoulder Diameter

N/A 2.655 in67.437 mm

Housing Backing Shoulder Diameter

N/A 4.230 in107.442 mm

Ratings

Static Radial Load Rating (C0)

N/A 25500 lbf113000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.079 in2 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.