Timken World
Contact
Where to buy
Engineering Tools
Logo
Menu
About
CSR
People
Planet
Product
Portfolio
Products
Bearings
Mounted Bearings
Roller Bearings
EnviroSpexx™ Energy Efficient Bearings
Ball Bearings
Precision Bearings
Plain Bearings
Thrust Bearings
Maintenance and Installation Tools
Brakes and Clutches
Chains and Augers
Couplings
Lovejoy Couplings
Torsional Control Couplings
Gear and Drive Systems
Industrial Gearing
Precision Gearing
Linear Motion
Lubrication & Filtration Systems
Seals
Services and Repair
Markets
Aerospace & Defense
Automation, Robotics & Industrial Machinery
Construction
Food and Beverage
Marine
Mining
Power Generation & Renewable Energy
Rail
Explore All Markets
Explore all Catalogs & Literature
Brands
Timken
®
Rollon
®
Philadelphia Gear
®
GGB
®
Groeneveld
®
BEKA
®
Cone Drive
®
Nadella
®
LoveJoy
®
Diamond
®
Drives
®
SPINEA
®
PT Tech
®
Lagersmit
®
Torsion Control
™
Des-Case
®
CGI Inc.
®
Innovation
WHERE TO BUY
Investors
Careers
News
Contact
Timken World
Engineering Tools
Bearing Search
Timken
®
Syber
®
Bearing System Designer
Seal Search
Grease Lubrication Calculator
Bearing Tolerances
Bearing Spring Rates (TRB)
Bearing Periodic Frequencies
Bearing Fitting Practice
Gear Force Calculations
Bearing Clearance Calculations
Unit Conversion Tool
Bearing Installation Calculations
Precision Bearing Selector
Bearing Fatigue Life
Other Tools
Learn More About Our Tools
CAD Drawings
Knowledge & Support
Catalogs & Literature
Training
Technical Expertise
Product Warnings
Search
CAD (0)
▾
Cart is empty
Request CAD files
Guided Help
Timken World
Contact Us
Request A Quote
Logout
Email This Page
Download PDF
Download PDF
Printable Page
All Product Types
>
Bearings
>
Ball Bearings
>
Timken® Angular Contact Ball Bearings
>
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
> Part Number 5319W
All Product Types
All Product Types
Bearings
Bearings
Ball Bearings
Ball Bearings
Timken® Angular Contact Ball Bearings
Timken® Angular Contact Ball Bearings
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Part Number 5319W
Part Number 5319W, Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
5319W
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Timken Fafnir
/Asset/TKR14080026-20-5310KG-.jpg
/Asset/TKR14080026-20-5310KG-.jpg
Close Window
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Timken Angular Contact Ball Bearings Sell Sheet (ACBB)
Catalog and Technical Information - Angular Contact Ball Bearing (ACBB)
Tools and Guides for Engineers
Request Information
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
|
Abutment and Fillet Dimensions
Key Dimensions
Design Units
N/A
Metric
Bore (d)
N/A
95 mm
O.D. (D)
N/A
7.874 in
200 mm
Dynamic Radial Load Rating - 1M Revs (C1)
1
N/A
75000 lbf
333000 N
Ball Type
N/A
STEEL
Cage Type
N/A
Machined
Other Dimensions
Width (C)
N/A
3.062 in
77.77 mm
Contact Angle
N/A
30 º
Max Shaft Fillet Radius
2
N/A
0.098 in
2.5 mm
Shaft Backing Shoulder Diameter
N/A
4.460 in
113.284 mm
Housing Backing Shoulder Diameter
N/A
7.1000 in
180.340 mm
Ratings
Static Radial Load Rating (C0)
N/A
72000 lbf
319000 N
Abutment and Fillet Dimensions
r - Outer Ring "To Clear" Radius
3
N/A
0.098 in
2.5 mm
1
Based on 10
6
revolutions of calculated fatigue life.
2
Maximum housing fillet radius that bearing corners will clear.
3
Maximum shaft fillet radius that bearing corners will clear.
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Department
*
Distributor
Engineering
Maintenance
Other
Project Management
Purchasing
Student
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MOLDOVA
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit