Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 50.000 mm

O.D. (D)

N/A 5.118 in130.000 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 43000 lbf191300 N

Ball Type

N/A STEEL

Cage Type

N/A 2 Pice Alternate Finger

Other Dimensions

Width (C)

N/A 2.3125 in58.7375 mm

Contact Angle

N/A 30 º
Max Shaft Fillet Radius2 N/A 0.083 in2.108 mm

Shaft Backing Shoulder Diameter

N/A 2.565 in65.151 mm

Housing Backing Shoulder Diameter

N/A 4.515 in114.681 mm

Ratings

Static Radial Load Rating (C0)

N/A 32500 lbf144600 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.083 in0.083 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.