Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 60.000 mm

O.D. (D)

N/A 5.9050 in150 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 55000 lbf244700 N

Ball Type

N/A STEEL

Cage Type

N/A Machined

Manufacturing Part Number

N/A 5412WBRC1

Other Dimensions

Width (C)

N/A 2.6250 in66.675 mm

Contact Angle

N/A 20 º
Max Shaft Fillet Radius2 N/A 0.083 in2.108 mm

Shaft Backing Shoulder Diameter

N/A 3.015 in76.581 mm

Housing Backing Shoulder Diameter

N/A 5.280 in134.112 mm

Ratings

Static Radial Load Rating (C0)

N/A 44000 lbf195700 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.083 in0.083 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.