Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 80 mm

O.D. (D)

N/A 7.8730 in200 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 75000 lbf333600 N

Ball Type

N/A STEEL

Cage Type

N/A Machined

Other Dimensions

Width (C)

N/A 3.4375 in87.3125 mm

Contact Angle

N/A 20 º
Max Shaft Fillet Radius2 N/A 0.118 in2.997 mm

Shaft Backing Shoulder Diameter

N/A 3.915 in99.441 mm

Housing Backing Shoulder Diameter

N/A 7.065 in179.451 mm

Ratings

Static Radial Load Rating (C0)

N/A 69500 lbf309200 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.118 in2.997 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.