Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
Unit of Measure

Key Dimensions

Bore (d)

N/A 20.000 mm

O.D. (D)

N/A 1.8504 in47.000 mm

Width (C)

N/A 0.5512 in14 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 3800 lbf16800 N

Other Dimensions

Max Shaft Fillet Radius2 N/A 0.039 in1 mm

Shaft Backing Shoulder Diameter

N/A 1.178 in29.920 mm

Housing Backing Shoulder Diameter

N/A 1.475 in37.470 mm

Cage Type

N/A Ball Piloted, Pressed Brass Cage

Ball Type

N/A STEEL

Design Units

N/A Metric

Manufacturing Part Number

N/A 7204W SU C1

Ratings

Static Radial Load Rating (C0)

N/A 1830 lbf8100 N
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum shaft fillet radius that bearing corners will clear.