Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
Unit of Measure

Key Dimensions

Bore (d)

N/A 150 mm

O.D. (D)

N/A 12.5984 in320 mm

Width (C)

N/A 2.5591 in65 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 83000 lbf368000 N

Other Dimensions

Max Shaft Fillet Radius2 N/A 0.118 in3 mm

Shaft Backing Shoulder Diameter

N/A 8.387 in213.030 mm

Housing Backing Shoulder Diameter

N/A 10.216 in259.490 mm

Cage Type

N/A Machined Bronze Cage

Ball Type

N/A STEEL

Design Units

N/A Metric

Manufacturing Part Number

N/A 7330WNMBRSUC1

Ratings

Static Radial Load Rating (C0)

N/A 88000 lbf390000 N
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum shaft fillet radius that bearing corners will clear.