Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
Unit of Measure

Key Dimensions

Bore (d)

N/A 75.000 mm

O.D. (D)

N/A 7.4803 in190 mm

Width (C)

N/A 1.7717 in45 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 45500 lbf202000 N

Other Dimensions

Max Shaft Fillet Radius2 N/A 0.118 in3 mm

Shaft Backing Shoulder Diameter

N/A 3.5000 in88.90 mm

Housing Backing Shoulder Diameter

N/A 6.930 in176.0 mm

Cage Type

N/A Machined Bronze Cage

Ball Type

N/A STEEL

Design Units

N/A Metric

Ratings

Static Radial Load Rating (C0)

N/A 33500 lbf148000 N
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum shaft fillet radius that bearing corners will clear.