Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 12 mm

Features

N/A Contact Seals

O.D. (D)

N/A 1.2598 in32 mm

Width (C)

N/A 0.6260 in15.9 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2113 lbf9400 N

Ball Type

N/A STEEL

Cage Type

N/A Molded

Cage Material

N/A Polyamide

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.024 in0.60 mm

Shaft Backing Shoulder Diameter

N/A 0.646 in16.4 mm

Housing Backing Shoulder Diameter

N/A 1.087 in27.6 mm

Ratings

Static Radial Load Rating (C0)

N/A 1169 lbf5200 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.024 in0.60 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.