Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 15.000 mm

Features

N/A Open

O.D. (D)

N/A 1.378 in35 mm

Width (C)

N/A 0.6260 in15.9 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2551 lbf11350 N

Ball Type

N/A STEEL

Cage Type

N/A Molded

Cage Material

N/A Polyamide

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.024 in0.60 mm

Shaft Backing Shoulder Diameter

N/A 0.764 in19.4 mm

Housing Backing Shoulder Diameter

N/A 1.205 in30.6 mm

Ratings

Static Radial Load Rating (C0)

N/A 1544 lbf6870 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.024 in0.60 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.