RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 17.000 mm

Features

N/A Contact Seals

O.D. (D)

N/A 1.5748 in40.000 mm

Width (C)

N/A 0.6890 in17.5 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2866 lbf12750 N

Ball Type

N/A STEEL

Cage Type

N/A Molded

Cage Material

N/A Nylon

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.024 in0.60 mm

Shaft Backing Shoulder Diameter

N/A 0.843 in21.4 mm

Housing Backing Shoulder Diameter

N/A 1.402 in35.6 mm

Ratings

Static Radial Load Rating (C0)

N/A 1890 lbf8410 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.024 in0.60 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.