RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Design Units

N/A Metric

Bore (d)

N/A 25 mm

Features

N/A Contact Seals

O.D. (D)

N/A 2.0472 in52.000 mm

Width (C)

N/A 0.8110 in20.6 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3664 lbf16300 N

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Other Dimensions

Contact Angle

N/A 30 º
Max Shaft Fillet Radius1 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 1.220 in31 mm

Housing Backing Shoulder Diameter

N/A 1.8110 in46.00 mm

Ratings

Static Radial Load Rating (C0)

N/A 2697 lbf12000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius2 N/A 0.039 in1 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.